1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Door Slider, Resin Bearing, Economy Type

Door Slider, Resin Bearing, Economy Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Resin bearing compatible with 44G/30G frames.

 
Part Number
BE19E
BE30E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 299.48

YKL PARTS FOR ALUMINUM FRAMES 1 Piece(s) 3 Day(s) 10Compatible with 30G Frame

฿ 256.55

YKL PARTS FOR ALUMINUM FRAMES 1 Piece(s) 6 Day(s) 10Compatible with 44G Frame

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Resin
Material Polyacetal