1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Nut 25 (NF25-M3)

YKL NUT FOR ALMINUM FLAME

F Nut 25 (NF25-M3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Retrofitting nut, dedicated for 25 series frames. A wide range of parts can be screwed into the frame.

 
Part Number
NF25-M3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 28.17

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) M3

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series LECOFRAME 25 Series (For Light/Medium Structures) Function Standard
Material S45C Lock None

Please check the type/dimensions/specifications of the part NF25-M3 in the F Nut 25 series.

Products with similar specification

Part Number
NF25-M4
NF25-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M
(mm)

฿ 26.11

1 Piece(s) 3 Day(s) M4

฿ 28.11

1 Piece(s) 3 Day(s) M5