1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D Nut

D Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

D-nut that can be fixed to a frame in advance by setting a screw and a nut on the object to be mounted.
[Features]
· Post-assembly insertion nut for 40 series. Sizes are M3, 4, 5, 6.
· Can be set with screws on the mounting objects beforehand eliminating the need of alignment.
· Locks by turning in the groove if set screw is turned after inserting into the groove.
[Applications]
· Post-assembly insertion nut for mounting small loads such as electrical components.

 
Part Number
ND40-M3
ND40-M4
ND40-M5
ND40-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M
(mm)

฿ 27.59

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10M3

฿ 27.56

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10M4

฿ 27.51

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10M5

฿ 27.50

YKL NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) 10M6

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series LECOFRAME 40 Series (For Medium/Heavy Structures) Function Standard
Material ZDC-2 Lock None