1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Coil Spring

Heavy Duty Coil Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The maximum load is the load at the time of adhesion. The actual range of use is therefore more restricted

Product Description

Round coil spring with an extremely thick wire diameter that exerts a high load.
[Features]
· An extremely thick wire diameter exerts a high load.
· Black coating.
· Compression spring with outer diameter of 97 to 140 mm.
· Compression spring with the thickest wire diameter among SAMINI products.
· Material: SUP-9. End: Closed-end grinding. Surface treatment: Cationic electrodeposition black coating.
[Applications]
· Ideal for places requiring heavy loads.
*As the maximum load is the load during close contact, the actual use range is narrowed.

 
Part Number
F7411
F7412
F7413
F7414
F7415
F7416
F7417
F7418
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Max. Load (Secified Range)
(N)
Max. Load
(N)
Wire diameter
(Ø)

฿ 3,421.94

SAM WIRE SPRING 1 Piece(s) 4 Day(s) 102009790.34.51~8.505.69214

฿ 4,676.13

SAM WIRE SPRING 1 Piece(s) 4 Day(s) 103509749.44.51~8.505.68514

฿ 3,948.39

SAM WIRE SPRING 1 Piece(s) 4 Day(s) 10200112115.54.51~8.507.04916

฿ 5,070.97

SAM WIRE SPRING 1 Piece(s) 4 Day(s) 1035011262.84.51~8.507.15916

฿ 5,264.52

SAM WIRE SPRING 1 Piece(s) 4 Day(s) 10250129141.48.51~16.0010.60719

฿ 100.00

SAM WIRE SPRING 1 Piece(s) Quote 1040012984.88.51~16.0010.60719

฿ 6,580.65

SAM WIRE SPRING 1 Piece(s) 4 Day(s) 10250147194.98.51~16.0013.25322

฿ 100.00

SAM WIRE SPRING 1 Piece(s) Quote 10400147116.98.51~16.0013.79922

Loading...

  1. 1

Basic Information

Material SUP-9 End Surface Status Grounded