1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buffer Spring

Buffer Spring
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The maximum load is the load at the time of adhesion. The actual range of use is therefore more restricted
    Although spring is moved to be compressed, force of spring is generated by tensioning.

Product Description

As the coil is a compression spring, it is structurally a tension spring that stops at the maximum structural elongation.
[Features]
· Can be used in anti-vibration devices, etc.
· Total 5 types of tension springs.
[Material]
· Spring: SWP - A.
· Hook: SW - B.
[Surface Treatment]
· Electro galvanizing (trivalent chromium product).
[Applications]
· Ideal for anti-vibration devices and as buffers.

 
Part Number
9001
9002
9003
9004
9005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

฿ 317.50

SAM TENSION SPRING 1 Piece(s) 3 Day(s) 1060.01~110.0086.3120161.571.655.6

฿ 374.76

SAM TENSION SPRING 1 Piece(s) Available 4 Day(s) 10110.01~130150201.86268.4

฿ 100.00

SAM TENSION SPRING 1 Piece(s) Quote 10110.01~285180254.122.970.1

฿ 100.00

SAM TENSION SPRING 1 Piece(s) Quote 10110.01~559210327.06479.2

฿ 1,299.95

SAM TENSION SPRING 1 Piece(s) Available 4 Day(s) 10110.01~816280407.945102.0

Loading...

  1. 1

Basic Information

Material SWP-A Type Standard Type Hook Opposing Angle 90°
Material(Other Than Spring Part) Hook: SW-B