1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NK1100P Sealing Coated Union Type Flexible Hose

NK1100P Sealing Coated Union Type Flexible Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 899.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Non-welded flexible hose equipped with sealed unions that are highly effective in reducing piping work.
[Features]
· Product with easy piping as there are union brackets on both sides, and the brackets can be split into halves.
· Features excellent corrosion resistance. · Excellent flexibility and vibration proofing. · Stable sealing performance allows high quality to be retained.
· As the inner diameter of the tube is large, its structure causes less pressure loss and allows the flow rate to be easily secured.
· Since the sealing agent is applied to the union in advance, it eliminates the time and trouble of coating with a sealing agent during piping.
· The gasket is non-asbestos for the FCMB bracket and PTFE for the SUS304 bracket as standard.
[Applications]
· Can be used for all types of general piping such as piping error adjustment and displacement absorption.
· It absorbs vibrations generated by equipment, preventing pipe damage.

Part Number
NK1100C-P/FCMB-15A-1000
NK1100C-P/FCMB-15A-300
NK1100C-P/FCMB-15A-400
NK1100C-P/FCMB-15A-500
NK1100C-P/FCMB-15A-600
NK1100C-P/FCMB-15A-700
NK1100C-P/FCMB-15A-800
NK1100C-P/FCMB-15A-900
NK1100C-P/FCMB-20A-1000
NK1100C-P/FCMB-20A-300
NK1100C-P/FCMB-20A-400
NK1100C-P/FCMB-20A-500
NK1100C-P/FCMB-20A-600
NK1100C-P/FCMB-20A-700
NK1100C-P/FCMB-20A-800
NK1100C-P/FCMB-20A-900
NK1100C-P/FCMB-25A-1000
NK1100C-P/FCMB-25A-300
NK1100C-P/FCMB-25A-400
NK1100C-P/FCMB-25A-500
NK1100C-P/FCMB-25A-600
NK1100C-P/FCMB-25A-700
NK1100C-P/FCMB-25A-800
NK1100C-P/FCMB-25A-900
NK1100C-P/FCMB-32A-1000
NK1100C-P/FCMB-32A-300
NK1100C-P/FCMB-32A-400
NK1100C-P/FCMB-32A-500
NK1100C-P/FCMB-32A-600
NK1100C-P/FCMB-32A-700
NK1100C-P/FCMB-32A-800
NK1100C-P/FCMB-32A-900
NK1100C-P/FCMB-40A-1000
NK1100C-P/FCMB-40A-300
NK1100C-P/FCMB-40A-400
NK1100C-P/FCMB-40A-500
NK1100C-P/FCMB-40A-600
NK1100C-P/FCMB-40A-700
NK1100C-P/FCMB-40A-800
NK1100C-P/FCMB-40A-900
NK1100C-P/FCMB-50A-1000
NK1100C-P/FCMB-50A-300
NK1100C-P/FCMB-50A-400
NK1100C-P/FCMB-50A-500
NK1100C-P/FCMB-50A-600
NK1100C-P/FCMB-50A-700
NK1100C-P/FCMB-50A-800
NK1100C-P/FCMB-50A-900
NK1100F-P/FCMB-15A-1000
NK1100F-P/FCMB-15A-1100
NK1100F-P/FCMB-15A-1200
NK1100F-P/FCMB-15A-1300
NK1100F-P/FCMB-15A-1400
NK1100F-P/FCMB-15A-1500
NK1100F-P/FCMB-15A-1600
NK1100F-P/FCMB-15A-1700
NK1100F-P/FCMB-15A-1800
NK1100F-P/FCMB-15A-1900
NK1100F-P/FCMB-15A-2000
NK1100F-P/FCMB-15A-300
NK1100F-P/FCMB-15A-400
NK1100F-P/FCMB-15A-500
NK1100F-P/FCMB-15A-600
NK1100F-P/FCMB-15A-700
NK1100F-P/FCMB-15A-800
NK1100F-P/FCMB-15A-900
NK1100F-P/FCMB-20A-1000
NK1100F-P/FCMB-20A-1100
NK1100F-P/FCMB-20A-1200
NK1100F-P/FCMB-20A-1300
NK1100F-P/FCMB-20A-1400
NK1100F-P/FCMB-20A-1500
NK1100F-P/FCMB-20A-1600
NK1100F-P/FCMB-20A-1700
NK1100F-P/FCMB-20A-1800
NK1100F-P/FCMB-20A-1900
NK1100F-P/FCMB-20A-2000
NK1100F-P/FCMB-20A-300
NK1100F-P/FCMB-20A-400
NK1100F-P/FCMB-20A-500
NK1100F-P/FCMB-20A-600
NK1100F-P/FCMB-20A-700
NK1100F-P/FCMB-20A-800
NK1100F-P/FCMB-20A-900
NK1100F-P/FCMB-25A-1000
NK1100F-P/FCMB-25A-1100
NK1100F-P/FCMB-25A-1200
NK1100F-P/FCMB-25A-1300
NK1100F-P/FCMB-25A-1400
NK1100F-P/FCMB-25A-1500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Fluid Inner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Connecting Part Material Operating Temperature Range
(°C)
Length
(mm)
Nominal diameter (bore diameter)

฿ 2,653.18

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water19.265[Brass] C360420~4010001/2B(15A)

฿ 2,121.05

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water19.265[Brass] C360420~403001/2B(15A)

฿ 2,199.66

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water19.265[Brass] C360420~404001/2B(15A)

฿ 2,266.17

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water19.265[Brass] C360420~405001/2B(15A)

฿ 2,344.79

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water19.265[Brass] C360420~406001/2B(15A)

฿ 2,423.40

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water19.265[Brass] C360420~407001/2B(15A)

฿ 2,502.01

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water19.265[Brass] C360420~408001/2B(15A)

฿ 2,574.57

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water19.265[Brass] C360420~409001/2B(15A)

฿ 3,197.42

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water24.180[Brass] C360420~4010003/4B(20A)

฿ 2,562.48

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water24.180[Brass] C360420~403003/4B(20A)

฿ 2,647.14

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water24.180[Brass] C360420~404003/4B(20A)

฿ 2,731.80

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water24.180[Brass] C360420~405003/4B(20A)

฿ 2,822.50

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water24.180[Brass] C360420~406003/4B(20A)

฿ 2,913.21

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water24.180[Brass] C360420~407003/4B(20A)

฿ 3,009.96

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water24.180[Brass] C360420~408003/4B(20A)

฿ 3,100.66

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water24.180[Brass] C360420~409003/4B(20A)

฿ 3,929.11

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water29.5100[Brass] C360420~4010001B(25A)

฿ 3,136.95

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water29.5100[Brass] C360420~403001B(25A)

฿ 3,251.84

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water29.5100[Brass] C360420~404001B(25A)

฿ 3,366.73

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water29.5100[Brass] C360420~405001B(25A)

฿ 3,475.58

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water29.5100[Brass] C360420~406001B(25A)

฿ 3,590.47

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water29.5100[Brass] C360420~407001B(25A)

฿ 3,699.32

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water29.5100[Brass] C360420~408001B(25A)

฿ 3,814.21

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water29.5100[Brass] C360420~409001B(25A)

฿ 5,277.59

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water38.6120[Brass] C360420~4010001 1/4B(32A)

฿ 4,104.47

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water38.6120[Brass] C360420~403001 1/4B(32A)

฿ 4,273.79

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water38.6120[Brass] C360420~404001 1/4B(32A)

฿ 4,431.01

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water38.6120[Brass] C360420~405001 1/4B(32A)

฿ 4,600.33

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water38.6120[Brass] C360420~406001 1/4B(32A)

฿ 4,769.64

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water38.6120[Brass] C360420~407001 1/4B(32A)

฿ 4,938.96

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water38.6120[Brass] C360420~408001 1/4B(32A)

฿ 5,108.28

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water38.6120[Brass] C360420~409001 1/4B(32A)

฿ 6,565.61

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water44.8120[Brass] C360420~4010001 1/2B(40A)

฿ 5,096.18

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water44.8120[Brass] C360420~403001 1/2B(40A)

฿ 5,301.78

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water44.8120[Brass] C360420~404001 1/2B(40A)

฿ 5,513.43

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water44.8120[Brass] C360420~405001 1/2B(40A)

฿ 5,719.03

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water44.8120[Brass] C360420~406001 1/2B(40A)

฿ 5,936.72

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water44.8120[Brass] C360420~407001 1/2B(40A)

฿ 6,142.32

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water44.8120[Brass] C360420~408001 1/2B(40A)

฿ 6,353.96

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water44.8120[Brass] C360420~409001 1/2B(40A)

฿ 9,873.33

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water56.4140[Brass] C360420~4010002B(50A)

฿ 5,991.14

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water56.4140[Brass] C360420~403002B(50A)

฿ 6,541.42

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water56.4140[Brass] C360420~404002B(50A)

฿ 7,097.75

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water56.4140[Brass] C360420~405002B(50A)

฿ 7,654.08

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water56.4140[Brass] C360420~406002B(50A)

฿ 8,210.40

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water56.4140[Brass] C360420~407002B(50A)

฿ 8,760.68

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water56.4140[Brass] C360420~408002B(50A)

฿ 9,317.01

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water56.4140[Brass] C360420~409002B(50A)

฿ 1,334.93

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12010001/2B(15A)

฿ 1,407.50

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12011001/2B(15A)

฿ 1,480.06

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12012001/2B(15A)

฿ 1,552.63

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12013001/2B(15A)

฿ 1,625.19

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12014001/2B(15A)

฿ 1,697.75

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12015001/2B(15A)

฿ 1,770.32

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12016001/2B(15A)

฿ 1,842.88

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12017001/2B(15A)

฿ 1,921.49

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12018001/2B(15A)

฿ 1,994.06

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12019001/2B(15A)

฿ 2,066.62

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~12020001/2B(15A)

฿ 899.55

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~1203001/2B(15A)

฿ 978.16

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~1204001/2B(15A)

฿ 1,020.49

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~1205001/2B(15A)

฿ 1,080.96

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~1206001/2B(15A)

฿ 1,213.99

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~1207001/2B(15A)

฿ 1,213.99

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~1208001/2B(15A)

฿ 1,334.93

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air19.265[Cast Iron] FCMB0~1209001/2B(15A)

฿ 1,867.07

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12010003/4B(20A)

฿ 1,994.06

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12011003/4B(20A)

฿ 2,115.00

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12012003/4B(20A)

฿ 2,241.99

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12013003/4B(20A)

฿ 2,362.93

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12014003/4B(20A)

฿ 2,483.87

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12015003/4B(20A)

฿ 2,610.86

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12016003/4B(20A)

฿ 2,731.80

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12017003/4B(20A)

฿ 2,858.78

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12018003/4B(20A)

฿ 2,979.72

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12019003/4B(20A)

฿ 3,106.71

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~12020003/4B(20A)

฿ 1,020.49

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~1203003/4B(20A)

฿ 1,135.38

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~1204003/4B(20A)

฿ 1,256.32

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~1205003/4B(20A)

฿ 1,413.54

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~1206003/4B(20A)

฿ 1,649.38

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~1207003/4B(20A)

฿ 1,649.38

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~1208003/4B(20A)

฿ 1,867.07

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air24.180[Cast Iron] FCMB0~1209003/4B(20A)

฿ 2,417.35

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air29.5100[Cast Iron] FCMB0~12010001B(25A)

฿ 2,586.67

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air29.5100[Cast Iron] FCMB0~12011001B(25A)

฿ 2,755.98

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air29.5100[Cast Iron] FCMB0~12012001B(25A)

฿ 2,925.30

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air29.5100[Cast Iron] FCMB0~12013001B(25A)

฿ 3,094.62

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air29.5100[Cast Iron] FCMB0~12014001B(25A)

฿ 3,263.93

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10Water / Gas / Oil / Air29.5100[Cast Iron] FCMB0~12015001B(25A)

Loading...

Basic Information

Tube SUS304 Connecting Part Type Fitting Fitting type 1 Union
Fitting type 2 Union Max. Operating Pressure(MPa) 1 Braid Presence

Frequently Asked Questions (FAQ)

Question: Can the product be used again after removal?
Answer: The seal coating function is a one-time use only. From the second time on, please use sealing tape, etc., when piping.
Question: What is the longest length available?
Answer: Lengths up to 8 m can be manufactured.