(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hold-down toggle clamp with flange base.
[Features]
· For securing parts subject to frequent replacements.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 0.9 kN.
· Rubber bolt.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.
Part Number |
---|
NO.HV253-UL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 616.97 | TOGGLE CLAMP | 1 Piece(s) | Same day |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 900 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw | Adjustable | Clamp Screw Size | M6 | Clamp Screw Material | Iron + Rubber Pad |
Product Category | Main Body | Arm Height(mm) | 33.3 | Arm Length(mm) | 58 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | 500~1049 | Tip accessories | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part NO.HV253-UL in the Vertical Handle NO. HV253-UL for Hold Down Toggle Clamp series.
How can we improve?
How can we improve?