1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locking Pliers Type Hand Vise, No. 70

KAC TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,385.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hand vise for adjustable opening.
[Applications]
· The product can be used for various purposes such as temporary fixing during welding and assembly, crimping, and for sheet metal, machinery and jigs, etc.

 
Part Number
NO.70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,385.99

KAC TOGGLE CLAMP 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Tightening Force(N) 2000 Body Material Steel Clamp Bolt Material Steel
Handle Length Standard Tip Bolt Position Adjustment Not Adjustable (Fixed) Tightening Range(mm) 0~85

Please check the type/dimensions/specifications of the part NO.70 in the Locking Pliers Type Hand Vise, No. 70 series.