1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Type Hand Vise, No. 5

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,299.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hand vises can be used for temporary clamping and retaining of welding, assembling, inspecting, and press fitting on worksites. They are also used in a variety of ways in assemblies of machinery/equipment, pressure bonding, etc.

Features

●There is a notch at the tip to hold a pipe or the like.

Specification

●Commodity Stamp:No.5
●Max Clamping Width(mm):25
●Total Length x W x D(mm):212.0 x 95 x 70
●Clamping Pressure(kN):3.0
●SPQ(piece):5

Materials

●Steel(SS400)
Part Number
NO.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,299.00

TOGGLE CLAMP 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1
 

Basic Information

Tightening Force(N) 3000 Body Material Steel Clamp Bolt Size M10
Clamp Bolt Material Steel Handle Length Standard Tip Bolt Position Adjustment Not Adjustable (Fixed)
Tightening Range(mm) 0~25 Manufacturing Process Press

Please check the type/dimensions/specifications of the part NO.5 in the Standard Type Hand Vise, No. 5 series.