(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small-size hold-down toggle clamp with a flange base.
[Features]
· For securing parts subject to frequent replacements.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 0.90 kN.
· Rubber bolt.
[Applications]
· Ideal for inspection, assembly and processing jigs.
· Can also be used for woodworking and DIY.
Part Number |
---|
NO.HV250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 561.91 | TOGGLE CLAMP | 1 Piece(s) | Same day |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 900 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw | Adjustable | Clamp Screw Size | M6 | Clamp Screw Material | Iron + Rubber Pad |
Product Category | Main Body | Arm Height(mm) | 33.3 | Arm Length(mm) | 27 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | 500~1049 | Tip accessories | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part NO.HV250 in the Hold-Down Clamp, Vertical Handle, No.HV250 series.
How can we improve?
How can we improve?