1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hold-Down Clamp, Horizontal Handle When Clamped, No.HH450

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 617.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hold-down toggle clamp with flange base.
[Features]
· For securing parts subject to frequent replacements.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 2.4 kN.
· Rubber bolt.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.

Features

●The presser arm opens 90°.

Specification

●Commodity Stamp:No.HH450
●Attached Bolt Diameter:M8 x 50(RBT-8)
●SPQ(piece):20

Materials

●Steel(SS400)
●Screw Tip Rubber: Nitrile Rubber
Part Number
NO.HH450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 617.33

TOGGLE CLAMP 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 2400 Body Material Steel
Clamp Screw Size M8 Clamp Screw Material Steel + rubber pad Tightening Force (Range Selectable)(N) 2280~2999
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part NO.HH450 in the Hold-Down Clamp, Horizontal Handle When Clamped, No.HH450 series.