1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hold-Down Clamp, Horizontal Handle When Clamped, No.HH250

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 417.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A small-size hold-down toggle clamp with a flange base.
[Features]
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 0.27 kN.
· Nylon coated bolt.
[Applications]
· For securing parts subject to frequent replacements.
· Ideal for inspection, assembly and processing jigs.
· Can also be used for woodworking and DIY.

Features

●The presser arm opens 90°.

Specification

●Commodity Stamp:No.HH250
●Attached Bolt Diameter:M4 x 21(nylon bolt)
●SPQ(piece):50

Materials

●Steel(SS400)
Part Number
NO.HH250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 417.57

TOGGLE CLAMP 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 270 Body Material Steel
Clamp Screw Size M4 Clamp Screw Material Nylon Tightening Force (Range Selectable)(N) 270~499
Tip Screw Type Nylon Bolt Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part NO.HH250 in the Hold-Down Clamp, Horizontal Handle When Clamped, No.HH250 series.