1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hold-Down Clamp, Horizontal Handle When Clamped, No. HH150

KAC TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 448.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small-size hold-down toggle clamp.
[Features]
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 0.27 kN.
· Nylon coated bolt.
[Applications]
· For securing parts subject to frequent replacements.
· Ideal for inspection jigs and assembly jigs.
· Can also be used for woodworking and DIY.

Features

●The presser arm opens 90°.

Specification

●Commodity Stamp:No.HH150
●Attached Bolt Diameter:M4 x 21(nylon bolt)
●SPQ(piece):50

Materials

●Steel(SS400)
Part Number
NO.HH150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 448.47

KAC TOGGLE CLAMP 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 270 Body Material Steel
Clamp Screw Size M4 Clamp Screw Material Nylon Tightening Force (Range Selectable)(N) 270~499
Tip Screw Type Nylon Bolt Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part NO.HH150 in the Hold-Down Clamp, Horizontal Handle When Clamped, No. HH150 series.