1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Push Type Clamp No. FM150-2S

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,580.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mini push-pull toggle clamp with mounting bracket.
[Features]
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 1.5 kN.
· Stroke: 38.1 mm.
· Made of stainless steel.
[Applications]
· For securing parts subject to frequent replacements.
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.

Features

●Possible to attach a clamp to a position where the handle position is free, and it is possible to work in a wide range of application.

Specification

●Commodity Stamp:No.FM150-2S
●Thread Tip Diameter:M8
●Stroke(mm):38.1
●SPQ(piece):20

Materials

●Steel(SS400)

Warning

●2S is stainless steel(SUS304).
Part Number
NO.FM150-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,580.00

TOGGLE CLAMP 1 Piece(s) 1 Day(s) 10

Loading...

  1. 1
 

Basic Information

Shape Side Push Tightening Force(N) 1500 Attaching Method Straight base
Body Material Steel Clamp Screw fixation Clamp Screw Size M4
Clamp Screw Material Stainless Steel Arm Height(mm) 13.35 Arm Length(mm) 53.5
Handle Length Standard Tightening Force (Range Selectable)(N) 1400~1999 Tip accessories Stainless Steel Bolt
Stroke(mm) 38.1

Please check the type/dimensions/specifications of the part NO.FM150-2S in the Horizontal Push Type Clamp No. FM150-2S series.