1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook-Type Clamp, No. FA120RK

KAC TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 798.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

 
Part Number
NO.FA120RK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 798.65

KAC TOGGLE CLAMP 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Shape Tension type Tightening Force(N) 1700 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M6
Clamp Screw Material Steel Arm Height(mm) 22 Arm Length(mm) 20
Tightening Force (Range Selectable)(N) 1400~1999 Tip accessories No

Please check the type/dimensions/specifications of the part NO.FA120RK in the Hook-Type Clamp, No. FA120RK series.