(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for inspection, welding, assembly, and machining jigs.
Part Number |
---|
NO.J-2-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 2,269.69 ฿ 1,576.07 | KAC TOGGLE CLAMP | 1 Piece(s) | Same day | 10 |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 3700 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw | Adjustable | Clamp Screw Size | M12 | Clamp Screw Material | Steel |
Product Category | Main Body | Arm Height(mm) | 107 | Arm Length(mm) | 264 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | 2260~ | Tip accessories | Steel Bolt |
Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part NO.J-2-B in the Hold-Down Clamp, No. J-2-B series.
How can we improve?
How can we improve?