1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot check valvePCV series (PCV-04)

AIR CONTROL DEVICE

Pilot check valvePCV series (PCV-04)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Shuts off the liquid at the connection of actuator and doesn't affect leakage between the control valve and actuator.
· This pilot check valve has air pressure specifications, however it can be use with hydraulics.
· The plug works smoothly and doesn't leak due to the combination of a poppet valve and a spool valve.

Part Number
PCV-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area
(mm2)
Max. Flow
(l/min)
Connection Dia. Main Body
(㎜)

฿ 5,456.51

AIR CONTROL DEVICE 1 Piece(s) Available 3 Day(s) 361001/2

Loading...

  1. 1

Basic Information

Type Pilot-operated Main Body Shape Straight Material Aluminum Alloy
Seal Material Nitrile Rubber Input Side, Port Type P Female Thread Output Side, Port Type A Female Thread
Operating Pressure Range(MPa) 0.2::1 Effective Sectional Area【classification】(㎜2) ~40 Cracking Pressure(MPa) 0.03
Types of connection port G Operating Temperature Range(℃) 5~60 Connection Port Diameter Pilot(㎜) 1/4

Please check the type/dimensions/specifications of the part PCV-04 in the Pilot check valvePCV series series.

Products with similar specification

Part Number
PCV-03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEffective Sectional Area
(mm2)
Max. Flow
(l/min)
Connection Dia. Main Body
(㎜)

฿ 5,640.53

1 Piece(s) 3 Day(s) 32903/8