1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer SA3 Series

Silencer SA3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Suitable to decrease the exhaust sound of pneumatic components.
· Light weight and affordable by adopting resin in the body.

 
Part Number
SA3-8
SA3-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Thread Nominal Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Outer Dia. D
(Ø)

฿ 247.25

TAIYO 1 Piece(s) 10 Day(s) 1/430~3020

฿ 276.24

TAIYO 1 Piece(s) 16 Day(s) 3/835~4026

Loading...

  1. 1

Basic Information

Type Standard Body Material Resin Pipe Connection Port Type R
Cover No Element Material Resin Silencing Effect(dB) 20
Max. Operating Pressure(MPa) 0.9