1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Control Unit MKL2 Series

TAIYO

Air Control Unit MKL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,917.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A compact unfailing device that brings together a filter, regulator, and a lubricator.
· Smart square shape, lightweight, and compact.
· This regulator comes standard with a square pressure meter and bracket and features a clean design with few protrusions on the main surface.
· High maintainability due to its easy connection and detachment.

Uses:
· Compressed air purification and pressure regulation, applying lubricant to an air compressor.

Part Number
MKL2-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,917.23

TAIYO 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Set Pressure Range(MPa) 0.05::0.83 Connection Dia. Rc3/4
Filtration Accuracy 5μm Operating Environment Air powered tools Compressed Air Quality Clean and Dry Air
Max. Operating Pressure(MPa) 0.93 Relief Mechanism No Flow Direction Standard Flow (Right→Left)
Filter, Drain Storage Capacity(cm3) 100 Drain Cock Manual Pressure Gauge With square type pressure gauge
Full Length(mm) 250 Specifications With Bracket

Please check the type/dimensions/specifications of the part MKL2-20 in the Air Control Unit MKL2 Series series.