1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Lubricator EAL2 Series

Air Lubricator EAL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,433.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mixes the appropriate amount of lubricant, sprayed in the compressed air and lubricates the movement of the pneumatic equipment to prevent wear.

Part Number
EAL2-10
EAL2-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIN Side, Plumbing Thread Nominal OUT Side, Plumbing Thread Nominal

฿ 1,586.20

TAIYO 1 Piece(s) 10 Day(s) 3/83/8

฿ 1,433.44

TAIYO 1 Piece(s) 19 Day(s) 1/21/2

Loading...

  1. 1

Basic Information

IN Side, Connection Type Rc Drain Exhaust No OUT Side, Connection Type Rc
Operating Environment Standard Operating Temperature Range(°C) 5::60 Minimum Oil Dripping Flow Rate(l/min) 63
Flow Direction Rightward direction Mounting Bracket Presence Case Guard No
Max. Operating Pressure(MPa) 0.93