1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Filter SAF2 Series

TAIYO

Air Filter SAF2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,007.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Removes moisture and residual dust in the compressed air and supplies clean air.
· Drains with an easy, one touch system.
· Light weight and compact.

Part Number
SAF2-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,007.04

TAIYO 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 5μm
Treatment Air Flow Rate(l/min) 17 Connection Type Rc(R) Plumbing Thread Nominal 1/8
Operating Environment Standard Drain Cock Manual Set Pressure Range(MPa) 0.05::0.83
Connecting Tube Diameter φ4 Flow Direction Rightward direction Drain Storage Capacity(cm3) 15
Max. Operating Pressure(MPa) 0.93 Operating Temperature Range(℃) 5~60 Bracket Presence

Please check the type/dimensions/specifications of the part SAF2-06 in the Air Filter SAF2 Series series.