1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Socket Head Set Screw, Flat Tip, Inch Size

Hex Socket Head Set Screw, Flat Tip, Inch Size
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 43.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Inch standard thread. You can purchase from one piece, so it's very convenient for small amounts.

 
Part Number
IN05.00832.010
IN05.02020.030
IN05.02020.050
IN05.02020.060
IN05.02028.030
IN05.02518.040
IN05.02518.050
IN05.02518.060
IN05.03016.050
IN05.03016.060
IN05.03024.040
IN05.04013.050
IN15.00440.010
IN15.00632.015
IN15.00632.025
IN15.00632.030
IN15.00832.010
IN15.00832.015
IN15.00832.025
IN15.00832.030
IN15.01032.025
IN15.01032.030
IN15.02020.040
IN15.02518.030
IN15.02518.050
IN15.02518.100
IN15.03016.040
IN15.03016.050
IN15.03016.060
IN15.03016.100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Type Material Surface Treatment_ Nominal of Thread (inch) Length L
(inch)
Strength Class (Stainless Steel) Number of Thread ridge

฿ 55.74

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide CoatingNO.81/8-32

฿ 43.81

SAI1 INCH SCREW 1 Piece(s) Available 5 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating1/43/8-20

฿ 55.74

SAI1 INCH SCREW 1 Piece(s) 6 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating1/45/8-20

฿ 65.91

SAI1 INCH SCREW 1 Piece(s) Available 6 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating1/43/4-20

฿ 44.52

SAI1 INCH SCREW 1 Piece(s) 7 Day(s) 10Unify Fine UNF[Steel] Alloy SteelBlack Oxide Coating1/43/8-28

฿ 55.74

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating5/161/2-18

฿ 77.81

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating5/165/8-18

฿ 86.71

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating5/163/4-18

฿ 97.55

SAI1 INCH SCREW 1 Piece(s) 10 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating3/85/8-16

฿ 119.23

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating3/83/4-16

฿ 86.71

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unify Fine UNF[Steel] Alloy SteelBlack Oxide Coating3/81/2-24

฿ 195.10

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Steel] Alloy SteelBlack Oxide Coating1/25/8-13

฿ 190.84

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2PassivatedNO.41/8A2-5040

฿ 119.61

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2PassivatedNO.63/16A2-5032

฿ 142.06

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2PassivatedNO.65/16A2-5032

฿ 94.84

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2PassivatedNO.63/8A2-5032

฿ 124.65

SAI1 INCH SCREW 1 Piece(s) 10 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2PassivatedNO.81/8A2-5032

฿ 78.97

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2PassivatedNO.83/16A2-5032

฿ 97.94

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2PassivatedNO.85/16A2-5032

฿ 68.52

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2PassivatedNO.83/8A2-5032

฿ 87.87

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unify Fine UNF[Stainless Steel] Stainless A2PassivatedNO.105/16A2-5032

฿ 68.58

SAI1 INCH SCREW 1 Piece(s) Available 55 Day(s) 10Unify Fine UNF[Stainless Steel] Stainless A2PassivatedNO.103/8A2-5032

฿ 196.26

SAI1 INCH SCREW 1 Piece(s) 7 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2Passivated1/41/2A2-5020

฿ 100.26

SAI1 INCH SCREW 1 Piece(s) 9 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2Passivated5/163/8A2-5018

฿ 563.61

SAI1 INCH SCREW 1 Piece(s) 55 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2Passivated5/165/8A2-5018

฿ 400.65

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2Passivated5/161A2-5018

฿ 256.26

SAI1 INCH SCREW 1 Piece(s) 10 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2Passivated3/81/2A2-5016

฿ 624.39

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2Passivated3/85/8A2-5016

฿ 870.97

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2Passivated3/83/4A2-5016

฿ 579.48

SAI1 INCH SCREW 1 Piece(s) 10 Day(s) 10Unified coarse UNC[Stainless Steel] Stainless A2Passivated3/81A2-5016

Loading...

  1. 1

Basic Information

Tip Shape Flat End Mounting Hole Shape Hex Socket Basic Shape Set Screw
Sales Unit Box/package Application Standard Note Standard:ANSI B18.3