(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an inch-standard nut. You can purchase from one piece, so it's very convenient for small amounts.
Part Number |
---|
NT03016H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Type | Nominal of Thread (inch) | Number of Thread ridge |
---|---|---|---|---|---|---|---|---|---|
฿ 221.81 | SAI1 INCH SCREW | 1 Piece(s) | 3 Day(s) | 10 | Unified coarse UNC | 3/8 | 16 |
Loading...
Material | Stainless A2 | Surface Treatment | Passivated | Sales Unit | Box/package |
---|---|---|---|---|---|
Applications, Functions | General | Hex Nut Type | Tow Types | Note | Standard:ANSI B18.2.2 |
Please check the type/dimensions/specifications of the part NT03016H in the Inch Sized Hex Nut series.
Part Number |
---|
NT02524H |
NT03514H |
NT03520H |
NT04013H |
NT05011H |
NT07009H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Type | Nominal of Thread (inch) | Number of Thread ridge |
---|---|---|---|---|---|---|---|---|
฿ 160.26 | 1 Piece(s) | 9 Day(s) | 10 | Unify Fine UNF | 5/16 | 24 | ||
฿ 432.00 | 1 Piece(s) | 9 Day(s) | 10 | Unified coarse UNC | 7/16 | 14 | ||
฿ 457.55 | 1 Piece(s) | 9 Day(s) | 10 | Unify Fine UNF | 7/16 | 20 | ||
฿ 525.29 | 1 Piece(s) | 5 Day(s) | 10 | Unified coarse UNC | 1/2 | 13 | ||
฿ 1,051.74 | 1 Piece(s) | 5 Day(s) | 10 | Unified coarse UNC | 5/8 | 11 | ||
฿ 2,727.10 | 1 Piece(s) | 5 Day(s) | 10 | Unified coarse UNC | 7/8 | 9 |
How can we improve?
How can we improve?