1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nylon Nut - Inch Size

Hex Nylon Nut - Inch Size
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 30.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A nut. Standardized in inches.

六角ナイロンナット インチサイズ:関連画像

Part Number
NT00256NY
NT00448NY
NT00640NY
NT00832NY
NT00836NY
NT01224NY
NT01228NY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Type Nominal of Thread (inch) Number of Thread ridge

฿ 32.52

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unified coarse UNCNO.256

฿ 30.10

SAI1 INCH SCREW 1 Piece(s) Available 5 Day(s) 10Unify Fine UNFNO.448

฿ 34.45

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unify Fine UNFNO.640

฿ 40.65

SAI1 INCH SCREW 1 Piece(s) 6 Day(s) 10Unified coarse UNCNO.832

฿ 40.65

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unify Fine UNFNO.836

฿ 57.53

SAI1 INCH SCREW 1 Piece(s) Available 5 Day(s) 10Unified coarse UNCNO.1224

฿ 62.71

SAI1 INCH SCREW 1 Piece(s) 5 Day(s) 10Unify Fine UNFNO.1228

Loading...

  1. 1
 

Basic Information

Material Stainless A2 Applications, Functions Stop loosening Surface Treatment Passivated
Sales Unit Box/package Locking Details Nylon Nut Surface Treatment (Details) Passivated
Hex Nut Type Two Types Note Standard:IFI 100/107