1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HIWIN encoder extension cable

HIWIN MOTOR

HIWIN encoder extension cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,265.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Encoder cable compatible with HIWIN servo motors.

[Features]
·Supports 13-bit incremental
·Choose from cable lengths of 3, 5, 7 and 10 m.
·The encoder side connector can be selected from AMP type, L-shaped type, and straight type.
·This is a bend-resistant cable.

[Applications]
Industrial automatic control equipment, machine tools, testing equipment, medical equipment, etc.

Part Number
HVE13IAB03MB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,265.15

HIWIN MOTOR 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Cable Type Resolution 10000 Encoding format 13-bit Incremental
Cable Format High bending type Cable Length(m) 3 Driver Side Connector SCR connector
Encoder side connector AMP Connector

Please check the type/dimensions/specifications of the part HVE13IAB03MB in the HIWIN encoder extension cable series.