AC Servo Motor FRLS Series

Brand :
HIWIN

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

Low inertia, small capacity servo motor. The rated output is 50 to 400 W.

[Features]
· Input power supply: 220 V AC.
· Rated rotation 3,000 rpm. The maximum rotational speed at no load is 4,500 rpm.
· The rotary encoder supports 13 bit/17 bit.
· Conforms to IP65 dust-proof and waterproof standards. Can be used in various environments.

[Applications]
Useful in semiconductor equipment, packaging machine, SMT machinery, food industry machinery, LCD equipment, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat