1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series (AB31-01-3-AC100V)

DIRECT ACTING VALVE

Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series (AB31-01-3-AC100V)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.

Part Number
AB31-01-3-AC100V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Coil Symbol Voltage Option Combination of Material (Body / Seal) Orifice diameter Manual device / mounting plate / cable gland, conduit / surge suppressor Stock availability

฿ 883.79

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)100 V AC-Standard: Copper, nitrile rubberø 3N/AIn-stock item

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil Driving Type Linear Motion Type
Number of Solenoids Single Application Single Item

Please check the type/dimensions/specifications of the part AB31-01-3-AC100V in the Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series series.

Products with similar specification

Part Number
AB31-01-2-AC200V
AB31-01-3-02G-AC100V
AB31-01-3-02G-AC200V
AB31-01-3-AC200V
AB31-01-4-AC100V
AB31-01-4-AC200V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Coil Symbol Voltage Option Combination of Material (Body / Seal) Orifice diameter Manual device / mounting plate / cable gland, conduit / surge suppressor Stock availability

฿ 950.19

1 Piece(s) 60 Day(s) [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)200 V AC-Standard: Copper, nitrile rubberø 2N/AIn-stock item

฿ 1,249.57

1 Piece(s) 60 Day(s) [Normally Closed] 3-Port Normally ClosedRc1/8--2G100 V AC-Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available)ø 3N/AIn-stock item

฿ 1,249.57

1 Piece(s) 60 Day(s) [Normally Closed] 3-Port Normally ClosedRc1/8--2G200 V AC-Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available)ø 3N/AIn-stock item

฿ 871.64

1 Piece(s) 5 Day(s) [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)200 V AC-Standard: Copper, nitrile rubberø 3N/AIn-stock item

฿ 950.19

1 Piece(s) 60 Day(s) [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)100 V AC-Standard: Copper, nitrile rubberø 3.5N/AIn-stock item

฿ 950.19

1 Piece(s) 60 Day(s) [Normally Closed] 3-Port Normally ClosedRc1/8--Grommet lead (standard)200 V AC-Standard: Copper, nitrile rubberø 3.5N/AIn-stock item