(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.
Part Number |
---|
AB41-03-8-AC100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Coil Symbol | Voltage | Option | Combination of Material (Body / Seal) | Orifice diameter | Manual device / mounting plate / cable gland, conduit / surge suppressor | Stock availability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,041.79 | SOLENOID VALVE | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | - | Grommet lead (standard) | 100 V AC | - | Standard: Copper, nitrile rubber | ø 10 | N/A | In-stock item |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Driving Type | Linear Motion Type |
---|---|---|---|---|---|
Number of Solenoids | Single | Application | Single Item |
Please check the type/dimensions/specifications of the part AB41-03-8-AC100V in the Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series series.
Part Number |
---|
AB31-01-2-AC200V |
AB31-01-3-02G-AC100V |
AB31-01-3-02G-AC200V |
AB41-03-8-AC200V |
AB41-04-8-02G-AC100V |
AB41-04-8-02G-AC200V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Coil Symbol | Voltage | Option | Combination of Material (Body / Seal) | Orifice diameter | Manual device / mounting plate / cable gland, conduit / surge suppressor | Stock availability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 950.19 | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | Grommet lead (standard) | 200 V AC | - | Standard: Copper, nitrile rubber | ø 2 | N/A | In-stock item | ||
฿ 1,249.57 | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | 2G | 100 V AC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 3 | N/A | In-stock item | ||
฿ 1,249.57 | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/8 | - | - | 2G | 200 V AC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 3 | N/A | In-stock item | ||
฿ 2,041.79 | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 3/8 | - | - | Grommet lead (standard) | 200 V AC | - | Standard: Copper, nitrile rubber | ø 10 | N/A | In-stock item | ||
฿ 2,129.36 | 1 Piece(s) | 11 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | - | 2G | 100 V AC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 10 | N/A | In-stock item | ||
฿ 2,321.24 | 1 Piece(s) | 60 Day(s) | [Normally Closed] 3-Port Normally Closed | Rc | 1/2 | - | - | 2G | 200 V AC | - | Standard: Copper, nitrile rubber (Coil option / manual device / mounting plate / cable gland / surge suppressor are available) | ø 10 | N/A | In-stock item |
How can we improve?
How can we improve?