1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AG Series Anchor Bracket Set AGBK30A

NIQ ADJUSTER FOR AL FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 886.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

AG Series Anchor Bracket Set AGBK30A
These anchors for aluminum frames are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the SUS brand.
[Feature]
- Length (mm.): 180
- Width (mm.): 35
- Height (mm.) : 150
- Shape : T Type
- Material : SS400
- Surface Treatment : Trivalent Chromate
[Application]
It is used to securely fixed aluminum frames to various surfaces, such as machine stands, safety fences, and so on

 
Part Number
AGBK-AC30-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 886.06

NIQ ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Selected Product Anchor Material SS400 Surface Treatment Trivalent Chromate
Length(mm) 180 Width(mm) 35 Height(mm) 150
Thickness(mm) 6 Shape Cylindrical type Nominal Size of Bracket(mm) 30

Please check the type/dimensions/specifications of the part AGBK-AC30-A in the AG Series Anchor Bracket Set AGBK30A series.