(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
We prevent incorrect quantities by shipping using tape and packaging. Aims to improve efficiency through using electric tools in combination.
Types | Tangless | Material | Stainless Steel (SUS304) | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal / Cast Iron / General Resin | Operating Environment | Manufacturing Equipment / IT product-related / Aerospace related / Automobile / Rolling Stock / Ship / Transport | Number of pieces | 50 pcs. |
Please check the type/dimensions/specifications of the part 2TNM-M3X0.5-1DT in the Tangless insert metric coarsetaping packaging series.
Part Number |
---|
2TNM-M2.5X0.45-1DT |
2TNM-M2.5X0.45-2DT |
2TNM-M3X0.5-1.5DT |
2TNM-M3X0.5-2DT |
2TNM-M4X0.7-1.5DT |
2TNM-M4X0.7-1DT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Size (mm) | Nominal Length | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 23.04 | 50 Piece(s) | 7 Day(s) | 10 | 2.5 | 1D | 0.45 | ||
฿ 24.85 | 50 Piece(s) | 7 Day(s) | 10 | 2.5 | 2D | 0.45 | ||
฿ 24.25 | 50 Piece(s) | 7 Day(s) | 10 | 3 | 1.5D | 0.5 | ||
฿ 24.85 | 50 Piece(s) | 7 Day(s) | 10 | 3 | 2D | 0.5 | ||
฿ 24.25 | 50 Piece(s) | 7 Day(s) | 10 | 4 | 1.5D | 0.7 | ||
฿ 23.04 | 50 Piece(s) | 7 Day(s) | 10 | 4 | 1D | 0.7 |
How can we improve?
How can we improve?