1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tangless insert unified fine locking (2TLF-U10-32X1.5D)

TANGLESS INSERT

Tangless insert unified fine locking (2TLF-U10-32X1.5D)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A tangless insert with a function that prevents loosening. The center of this material is hexagonal shaped to prevent loosening.

Part Number
2TLF-U10-32X1.5D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Length Thread Dia. (After inserted), Unified
(inch)
Pitch
(Number of Teeth)

฿ 24.85

TANGLESS INSERT 50 Piece(s) 7 Day(s) 101.5D1032

Loading...

  1. 1

Basic Information

Types Tangless Material Stainless Steel (SUS304) Screw Type Unify (Fine) Thread
Application Light Metal / Cast Iron / General Resin Operating Environment Manufacturing Equipment / IT product-related / Aerospace related / Automobile / Rolling Stock / Ship / Transport Number of pieces 50 pcs.