1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tangless Insert Manual Prewinder Tool for Metric Size (Insertion Only) (2KPHM-5)

TOOLS FOR TANGLESS INSERT

Tangless Insert Manual Prewinder Tool for Metric Size (Insertion Only) (2KPHM-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pre-winder type Tangless insert dedicated tool for Tangless insert insertion work.
[Features]
·It can be used for both free type and locking type insertion work.
·It can be used for insertion even under severe insertion conditions that are difficult for normal insertion tools (mandrel type).
[Applications]
·It is used for applying surface treatments such as alodine treatment or anodizing to the base material after tapping the pilot hole.
·It is ideal for the case where the pilot hole processing diameter is expected to be smaller than the specified value due to soft resin.
·It can be used for insertion work where friction with the base metal may become excessive during insert insertion.

Specifications of Tangless Insert Manual Pre-Winder Tool

Conventional type manual tool by turning the lever handle for insertion.

Conventional type manual tool by turning the lever handle for insertion.

SizeProduct number
M2.52KPHM-2.5 (Former part number: TCIM-2.5)
M32KPHM-3 (Former part number: TCIM-3)
M42KPHM-4 (Former part number: TCIM-4)
M52KPHM-5 (Former part number: TCIM-5)
M62KPHM-6 (Former part number: TCIM-6)
M82KPHM-8 (Former part number: TCIM-8)

Specifications.

Part Number
2KPHM-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize

฿ 13,287.24

TOOLS FOR TANGLESS INSERT 1 Piece(s) 5 Day(s) 10M5

Loading...

  1. 1
 

Basic Information

Types Tool

Please check the type/dimensions/specifications of the part 2KPHM-5 in the Tangless Insert Manual Prewinder Tool for Metric Size (Insertion Only) series.

Products with similar specification

Part Number
2KPHM-2.5
2KPHM-6
2KPHM-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSize

฿ 13,287.24

1 Piece(s) 5 Day(s) 10M2.5

฿ 13,287.24

1 Piece(s) 5 Day(s) 10M6

฿ 13,287.24

1 Piece(s) 5 Day(s) 10M8