(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Updated parts for the VRSF Series and so have the same dimensions as the original parts, facilitating their switching out
· The newly designed gear teeth and full roller structure improve the transmission of torque. *Relative to conventional types
· For the permissible instantaneous torque, up to 350% of the rated value for many servo motors is supported (E-frame supports up to 300%)
· The adoption of new helical gears ensures quieter operation *Relative to conventional types
· The adoption of high-performance grease gives high-efficiency and acts as a thorough countermeasure against oil leakage *Relative to conventional types
· Supports high-speed input of 6,000 rpm
· For the output shaft, the highly requested straight shaft (without keyway) is now available as standard
· Can be mounted on servo motors found throughout the world using either the direct coupling method or the adapter-bushing coupling method
【注記】型式でモータ容量(w)を表す「600」の仕様は、「750」と同じ枠番をご使用下さい。
Part Number |
---|
VRXF-PB-45E-S-19DC19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Mount code | Output shaft | Backlash | Amount of Backlash (arc minutes) | Number of Steps | L (mm) | Q (mm) | D (mm) | LA (mm) | E (Ø or less) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,562.16 | NDS VRXF | 1 Piece(s) | 7 Day(s) | 45 | 32 | 19DC19 | Without key | High precision type | 3 | 2 | 210 | 55 | 125 | 135 | 19 | M10 |
Loading...
Mounting Class | Flange | Type | Planetary Gear | With or Without Motors | No (Adapter Type) |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Concentric Axis |
Please check the type/dimensions/specifications of the part VRXF-PB-45E-S-19DC19 in the Dedicated Servo Motor Reduction Drive, Able Reduction Drive, VRXF Series (Adapter Type) series.
Part Number |
---|
VRXF-45E-K-14BK14 |
VRXF-45E-K-14BM14 |
VRXF-45E-K-19DC19 |
VRXF-45E-S-14BK14 |
VRXF-PB-81E-S-14BK14 |
VRXF-PB-81E-S-14BM14 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Mount code | Output shaft | Backlash | Amount of Backlash (arc minutes) | Number of Steps | L (mm) | Q (mm) | D (mm) | LA (mm) | E (Ø or less) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,370.54 | 1 Piece(s) | 7 Day(s) | 45 | 32 | 14BK14 | With Key | Standard | 15 | 2 | 200 | 55 | 125 | 135 | 14 | M10 | ||
฿ 44,370.54 | 1 Piece(s) | 7 Day(s) | 45 | 32 | 14BM14 | With Key | Standard | 15 | 2 | 205 | 55 | 125 | 135 | 14 | M10 | ||
฿ 44,370.54 | 1 Piece(s) | 14 Day(s) | 45 | 32 | 19DC19 | With Key | Standard | 15 | 2 | 210 | 55 | 125 | 135 | 19 | M10 | ||
฿ 44,370.54 | 1 Piece(s) | 7 Day(s) | 45 | 32 | 14BK14 | Without key | Standard | 15 | 2 | 200 | 55 | 125 | 135 | 14 | M10 | ||
฿ 76,562.16 | 1 Piece(s) | 7 Day(s) | 81 | 32 | 14BK14 | Without key | High precision type | 3 | 2 | 200 | 55 | 125 | 135 | 14 | M10 | ||
฿ 76,562.16 | 1 Piece(s) | 7 Day(s) | 81 | 32 | 14BM14 | Without key | High precision type | 3 | 2 | 205 | 55 | 125 | 135 | 14 | M10 |
How can we improve?
How can we improve?