Dedicated Servo Motor Reduction Drive, Able Reduction Drive, VRXF Series (Adapter Type)

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Features]
· Updated parts for the VRSF Series and so have the same dimensions as the original parts, facilitating their switching out
· The newly designed gear teeth and full roller structure improve the transmission of torque. *Relative to conventional types
· For the permissible instantaneous torque, up to 350% of the rated value for many servo motors is supported (E-frame supports up to 300%)
· The adoption of new helical gears ensures quieter operation *Relative to conventional types
· The adoption of high-performance grease gives high-efficiency and acts as a thorough countermeasure against oil leakage *Relative to conventional types
· Supports high-speed input of 6,000 rpm
· For the output shaft, the highly requested straight shaft (without keyway) is now available as standard
· Can be mounted on servo motors found throughout the world using either the direct coupling method or the adapter-bushing coupling method

【注記】型式でモータ容量(w)を表す「600」の仕様は、「750」と同じ枠番をご使用下さい。
