(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Updated parts for the VRSF Series and so have the same dimensions as the original parts, facilitating their switching out
· The newly designed gear teeth and full roller structure improve the transmission of torque. *Relative to conventional types
· For the permissible instantaneous torque, up to 350% of the rated value for many servo motors is supported (E-frame supports up to 300%)
· The adoption of new helical gears ensures quieter operation *Relative to conventional types
· The adoption of high-performance grease gives high-efficiency and acts as a thorough countermeasure against oil leakage *Relative to conventional types
· Supports high-speed input of 6,000 rpm
· For the output shaft, the highly requested straight shaft (without keyway) is now available as standard
· Can be mounted on servo motors found throughout the world using either the direct coupling method or the adapter-bushing coupling method
Model | Overall length | Output shaft | Flange | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Size | Reduction ratio | Motor Capacity | L | LR | S | ST | Y | Q | QM | QK | W × U | T | D | LB | LE | LA | LZ | X | F |
B | 3・5・9 | 50 | 99.5 | 32 | 12 | M5 | 10 | 20 | 18 | 16 | 4 × 2.5 | 4 | 52 | 50 | 3 | 60 | M5 | 12 | 40 |
15・20・25・35 | 50 | 110 | |||||||||||||||||
3・5・9 | 100 | 99.5 | |||||||||||||||||
15・20・25 | 100 | 110 | |||||||||||||||||
3・5 | 200 | 104.5 | 60 | ||||||||||||||||
3 | 400 | ||||||||||||||||||
C | 45・81 | 50 | 142 | 50 | 19 | M6 | 12 | 30 | 26 | 22 | 6 × 3.5 | 6 | 78 | 70 | 3 | 90 | M6 | 20 | 40 |
35・45 | 100 | ||||||||||||||||||
9 | 200 | 139.5 | 60 | ||||||||||||||||
15・20・25・35 | 200 | 150 | |||||||||||||||||
5・9 | 400 | 139.5 | |||||||||||||||||
15・20・25 | 400 | 150 | |||||||||||||||||
3・5 | 750 | 143.5 | 80 | ||||||||||||||||
D | 81 | 100 | 158 | 61 | 24 | M8 | 16 | 40 | 35 | 30 | 8 × 4 | 7 | 98 | 90 | 5 | 115 | M8 | 20 | 40 |
45 | 200 | 165 | 60 | ||||||||||||||||
35 | 400 | ||||||||||||||||||
9 | 750 | 158.5 | 80 | ||||||||||||||||
15・20・25 | 750 | 171 |
* The output shaft rotation direction is the same as the motor input rotation.
The standard type, LB (low-backlash) type, and PB (high precision) type have all the same specifications.
Part Number |
---|
VRXF-15B-S-50-T3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Reduction Ratio | Axis Dia. (φ) | Output shaft | Backlash | Amount of Backlash (arc minutes) | Applicable servo motor capacity (W) | Number of Steps | Servo motor type (please refer to the motor matching table) | L (mm) | Q (mm) | D (mm) | LA (mm) | F (mm) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,198.39 | SERVO MOTOE REDUCER ABLE | 1 Piece(s) | 17 Day(s) | - | 15 | 12 | Without key | Standard | 15 | 50 | 2 | TYPE3 | 110 | 20 | 52 | 60 | 40 | M5 |
Loading...
Mounting Class | Flange | Type | Planetary Gear | With or Without Motors | No (Direct Type) |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Concentric Axis |
Please check the type/dimensions/specifications of the part VRXF-15B-S-50-T3 in the Servo Motor Dedicated, Reduction Drive, Able Reduction Drive, VRXF Series (Direct Type) series.
Part Number |
---|
VRXF-15B-K-100-T3 |
VRXF-15B-K-50-T3 |
VRXF-15B-S-100-T3 |
VRXF-15C-K-200-T3 |
VRXF-15C-K-400-T3 |
VRXF-15C-S-200-T3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Reduction Ratio | Axis Dia. (φ) | Output shaft | Backlash | Amount of Backlash (arc minutes) | Applicable servo motor capacity (W) | Number of Steps | Servo motor type (please refer to the motor matching table) | L (mm) | Q (mm) | D (mm) | LA (mm) | F (mm) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,867.18 | 1 Piece(s) | 17 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 25,867.18 | 1 Piece(s) | 17 Day(s) | - | 15 | 12 | With Key | Standard | 15 | 50 | 2 | TYPE3 | 110 | 20 | 52 | 60 | 40 | M5 | ||
฿ 24,198.39 | 1 Piece(s) | 17 Day(s) | - | 15 | 12 | Without key | Standard | 15 | 100 | 2 | TYPE3 | 110 | 20 | 52 | 60 | 40 | M5 | ||
฿ 28,784.55 | 1 Piece(s) | 8 Day(s) | - | 15 | 19 | With Key | Standard | 15 | 200 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
฿ 28,741.33 | 1 Piece(s) | 17 Day(s) | - | 15 | 19 | With Key | Standard | 15 | 400 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
฿ 26,887.01 | 1 Piece(s) | 17 Day(s) | - | 15 | 19 | Without key | Standard | 15 | 200 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 |
How can we improve?
How can we improve?