1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Styrene Foam Board

RESIN PLATE

Styrene Foam Board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,865.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· You can select from the raw board, glued, paper-attached, etc. according to the usage.
· With the raw board, the user can easily make letter stickers with a cutter (usually hot wire).
· You can also print directly.

 
Part Number
HS-SS100-A1-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,865.00

RESIN PLATE 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Material Styrene Grade Standard Color White/Translucent White
Hole Machining No Hole Machining Thickness(mm) 5 Types Raw board
Size A1 (635×935) JAN code 4953463563499

Please check the type/dimensions/specifications of the part HS-SS100-A1-5 in the Styrene Foam Board series.