1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrysunday Plate (001-S-2)

RESIN PLATE

Acrysunday Plate (001-S-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Acrylic sundae sheet, transparent: Light and images on the other side can be seen as they are through the sheet
· Acrylic sundae sheet semi-transparent: Sheet color are brought out brightly and vividly when light is shed from behind
· Acrylic sundae sheet non-transparent: No coloration even on shedding light from behind

Part Number
001-S-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Color Types Thickness
(mm)
Size
(mm)
JAN code

฿ 1,514.00

RESIN PLATE 1 Piece(s) 21 Day(s) -[Transparent] TransparencyAcrysunday plate transparent2320×5504953463012010

Loading...

  1. 1

Basic Information

Material Acrylic Resin Grade Standard Hole Machining No Hole Machining
Density 1.19 Moisture Absorption 0.3 Combustibility Flammability
Deflection Temp. Under Load(℃) 100