1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Plate - AcrySunday

RESIN PLATE

Resin Plate - AcrySunday
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,030.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Sunday Sheet has a higher shock strength than acrylic resin, etc.
· Not only machining such as cutting and drilling but also heat processing such as bending and adhesive processing are possible.
· This can also be used as a decorative illumination member and construction material thanks to its self-extinguishing property.
· The Japanese paper model has durability thanks to laminating the Japanese paper of a flying dragon pattern with vinyl chloride resin.

Part Number
200-L-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,030.22

RESIN PLATE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Material Vinyl Chloride Grade Standard Hole Machining No Hole Machining
Thickness(mm) 1 Size L (600×910) JAN code 4953463151023