1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PP Craft Sheet, Foamed

RESIN PLATE

PP Craft Sheet, Foamed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,217.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Suitable for packaging materials because this has shock-absorbing properties as well as appropriate shock resistance and rigidity.
· Printing of hot stamp, etc. is possible.

Part Number
HP-2-L-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,217.00

RESIN PLATE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Material Polypropylene Grade Impact Resistance Hole Machining No Hole Machining
Thickness(mm) 3 Size L (450×900) 3×6 915×1835
JAN code 4953463917971

Please check the type/dimensions/specifications of the part HP-2-L-3 in the PP Craft Sheet, Foamed series.