1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Base Pipe 3GE1・2R/4GE1・2・3R Series Unit Valve

Base Pipe 3GE1・2R/4GE1・2・3R Series Unit Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The new 3GE1/2R, 4GE1/2/3R series have inherited the legacy 3G/4G series concept and evolved it further.

[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector

Part Number
4GE110R-06-[1,​3,​4]
4GE110R-06-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
4GE220R-08-[1,​2,​3,​4]
4GE220R-08-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​2,​3,​4]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)

-

PILOT OPERATED VALVE 1 Piece(s) 12 Day(s) SingleSelf-reset(differential pressure return)20 to 40

-

PILOT OPERATED VALVE 1 Piece(s) 12 Day(s) SingleSelf-reset(differential pressure return)20 to 40

-

PILOT OPERATED VALVE 1 Piece(s) 12 Day(s) DoubleSelf-holding40 to 80

-

PILOT OPERATED VALVE 1 Piece(s) 12 Day(s) DoubleSelf-holding40 to 80

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Manifold Base Specifications Standard / Oil-Free Switching Type 2-position exhaust
Plumbing Subbase Plumbing Driving Type Pilot-operated Spool Seal Type Soft seal