(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The new 3GD1/2/3R, 4GD1/2/3R series have inherited the legacy 3G/4G series concept and evolved it further.
[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector
Part Number |
---|
4GD110R-[C4,C6,M5]-[1,3,4] |
4GD110R-[C4,C6,M5]-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,3,4] |
4GD210R-[06,C4,C6,C8]-[1,2,3,4] |
4GD210R-[06,C4,C6,C8]-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4] |
4GD220R-[06,C4,C6,C8]-[1,2,3,4] |
4GD220R-[06,C4,C6,C8]-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4] |
4GD310R-[08,C6,C8,C10]-[1,2,3,4] |
4GD310R-[08,C6,C8,C10]-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-[1,2,3,4] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) |
---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Single | Self-reset(differential pressure return) | 20 to 40 | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Single | Self-reset(differential pressure return) | 20 to 40 | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | Self-reset(differential pressure return) | 40 to 80 | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | Self-reset(differential pressure return) | 40 to 80 | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | Self-holding | 40 to 80 | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | Self-holding | 40 to 80 | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | Self-reset(differential pressure return) | 63 to 100 | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | Self-reset(differential pressure return) | 63 to 100 |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Switching Type | 2-position exhaust |
Plumbing | Direct piping | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?