1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Chain, Fitlink Roller Chain (Standard Roller Chain) 3-Row

Chain, Fitlink Roller Chain (Standard Roller Chain) 3-Row
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS/ANSI/BS standards conforming roller chain. One row and multi-rows (2, 3, 4 rows) also available.

*For long length (exceeding 1 unit link), this is a unit-by-unit load configuration.
For example, in the case of "60-1RP-1600 link," the configuration is 160 links × 10.

 
Part Number
35-3JL
50-3JL
80-3JL
80-3OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Number Only joining link

฿ 152.90

ROLLER CHAIN(35) 1 Piece(s) 10 Day(s) 35JL (Joint Link)

฿ 191.61

ROLLER CHAIN(50) 1 Piece(s) 10 Day(s) 50JL (Joint Link)

฿ 232.38

ROLLER CHAIN(80) 1 Piece(s) 10 Day(s) 80JL (Joint Link)

฿ 409.55

ROLLER CHAIN(80) 1 Piece(s) 10 Day(s) 80OL(Offset Link)

Loading...

  1. 1

Basic Information

Type Standard Chains Number of Strands 3 Material Steel