(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS/ANSI/BS standards conforming roller chain. One row and multi-rows (2, 3, 4 rows) also available.
*For long length (exceeding 1 unit link), this is a unit-by-unit load configuration.
For example, in the case of "60-1RP-1600 link," the configuration is 160 links × 10.
Part Number |
---|
35-2JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Number | Chain No | Number of Track(s) | Pin Format | Number of Links | Composition instructions | Only joining link |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.00 | ROLLER CHAIN(35) | 1 Piece(s) | 19 Day(s) | 35 | - | - | - | - | - | JL (Joint Link) |
Loading...
Type | Standard Chains | Number of Strands | 2 | Material | Steel |
---|
Please check the type/dimensions/specifications of the part 35-2JL in the Chain, Fitlink Roller Chain (Standard Roller Chain) 2-Row series.
Part Number |
---|
100-2CP-101リンク-JO |
100-2CP-101リンク-RR |
100-2CP-102リンク |
35-2OL |
35-2RP-1000リンク |
35-2RP-100リンク |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Number | Chain No | Number of Track(s) | Pin Format | Number of Links | Composition instructions | Only joining link |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,615.39 | 1 Piece(s) | 10 Day(s) | 100 | - | - | CP | 101 | JO (one end with JL, other end with OL) | - | ||
฿ 13,563.57 | 1 Piece(s) | 10 Day(s) | 100 | - | - | CP | 101 | RR (both ends internal link) | - | ||
฿ 13,777.64 | 1 Piece(s) | 10 Day(s) | 100 | - | - | CP | 102 | - | - | ||
฿ 93.00 | 1 Piece(s) | 14 Day(s) | 35 | - | - | - | - | - | OL(Offset Link) | ||
฿ 6,012.05 | 1 Piece(s) | 10 Day(s) | 35 | - | - | RP | 1000 | - | - | ||
฿ 809.42 | 1 Piece(s) | 10 Day(s) | 35 | - | - | RP | 100 | - | - |
How can we improve?
How can we improve?