1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bulletin Board (Whiteboard) Wall-Mounted Type

Bulletin Board (Whiteboard) Wall-Mounted Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,968.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suspension type (metal fittings sliding type). Comes with metal fittings and a saucer. [Accessories]2 color markers (red and black), eraser marker, 4 magnets

Part Number
SMS-1014
SMS-1015
SMS-1016
SMS-1017
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight (H)
(mm)
Width (W)
(mm)
JAN code

฿ 4,968.56

BULLETIN BOARD 1 Piece(s) 21 Day(s) 4506004549396424619

฿ 7,493.53

BULLETIN BOARD 1 Piece(s) 21 Day(s) 6009004549396424626

฿ 12,392.69

BULLETIN BOARD 1 Piece(s) 21 Day(s) 90012004549396424633

฿ 16,689.41

BULLETIN BOARD 1 Piece(s) 21 Day(s) 90018004549396424640

Loading...

  1. 1

Basic Information

Type A bulletin board, a signboard, a direction board Bulletin Board/Signboard/Direction Board Type A bulletin board Specifications Metal fittings slide type
Body Material Aluminum Bulletin Board Material White Porcelain Plate Accessory Marker Red and Black 2 Color, Marker Erasing, 4 Magnet