(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The 100 series can accommodate a wide range of door thickness, from thin doors of 15 mm thickness to thick doors of 34 mm thickness in standard specifications. When using a locus chart, marginal performance can be drawn out.
· World's first all-stainless steel (SUS304) slide hinge. With excellent properties such as the superior corrosion resistance of stainless steel, it is suitable for use in high humidity areas such as system kitchens and bathrooms.
· In the plating specification, satellite chrome plating is applied to the main metal part, boasting outstanding corrosion resistance capability. In addition, the metallic silver color tone sets off high-tech furniture.
Main Body Material | Steel | Main Body Type | Back hinge / hidden hinge | Application | Standard |
---|---|---|---|---|---|
Reversed | Left and Right Combination | Opening Degree(deg) | 180 |
How can we improve?
How can we improve?