1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Hinge H100 95° Opening Inset for Thick Doors

Slide Hinge H100 95° Opening Inset for Thick Doors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The 100 series can accommodate a wide range of door thickness, from thin doors of 15 mm thickness to thick doors of 34 mm thickness in standard specifications. When using a locus chart, marginal performance can be drawn out.
· World's first all-stainless steel (SUS304) slide hinge. With excellent properties such as the superior corrosion resistance of stainless steel, it is suitable for use in high humidity areas such as system kitchens and bathrooms.
· In the plating specification, satellite chrome plating is applied to the main metal part, boasting outstanding corrosion resistance capability. In addition, the metallic silver color tone sets off high-tech furniture.

Part Number
H100-34/0
H100-C34/0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Specifications

฿ 399.78

HINGE 1 Piece(s) Quote NoNo catch

฿ 451.45

HINGE 1 Piece(s) Quote With catchWith catch

Loading...

  1. 1

Basic Information

Length(mm) 69 Width(mm) 42.6 Main Body Type Back hinge / hidden hinge
Application Standard Mounting Method Screw Mounting Hole Type Countersinks
Reversed Left and Right Combination Opening Degree(deg) 95