(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The new MN4GB1/2R-T* series have inherited the legacy 3G/4G series concept and evolved it further.
[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard / Oil-Free | Number of Solenoids | Single |
Switching Type | 2-position exhaust | Status at Power Off | Self-reset(differential pressure return) | Pipe Port Type | One-Touch Couplings |
Applicable Cylinder Dia.(Ø) | 20 to 40 | Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool |
Connecting Tube Diameter | φ4 | Seal Type | Soft seal | Fitting Type Details | Standard |
One Side Plug Specifications | No |
How can we improve?
How can we improve?