1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Air Hole 48080

Plastic Air Hole 48080
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Chamfered specification air holes.
· Can be used in shipping and various other locations.

 
Part Number
480802
480804
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Order Code

฿ 320.23

HINGE 1 Piece(s) Quote Black210-028-875

฿ 320.23

HINGE 1 Piece(s) Quote White210-028-876

Loading...

  1. 1

Basic Information

Material Polyamide (PA) Size(mm) 200×100 Thickness(mm) 12
The air-flow area(㎟) ≒3700 Mass(g) 86