1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Air Hole Knock-In Type APM Type

Plastic Air Hole Knock-In Type APM Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 77.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Slit width is 1.2 to 1.5 mm, preventing the intrusion of small insects.
· Since the slit is established at the inner wall, it is difficult to see the opposite side.
· Ventilation air is maintained even when pressed against a wall surface.

 
Part Number
APM-4045BR
APM-4045W
APM-5056BR
APM-5056W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Size
(mm)
Thickness
(mm)
The air-flow area
(㎟)
Mass
(g)
Order Code

฿ 77.42

HINGE 1 Piece(s) 11 Day(s) Brown45×4510.3≒1155210-030-022

฿ 80.00

HINGE 1 Piece(s) Quote White45×4510.3≒1155210-030-021

฿ 91.43

HINGE 1 Piece(s) Quote Brown56×5612.8≒1929210-030-024

฿ 91.43

HINGE 1 Piece(s) Quote White56×5612.8≒1929210-030-023

Loading...

  1. 1

Basic Information

Material Impact resistant ABS resin