1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Air Hole Chamfered Oval Type AST Type Nailing

Stainless Steel Air Hole Chamfered Oval Type AST Type Nailing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Eyelet diameter is ø1.5 mm, to prevent intrusion of small insects.

 
Part Number
AST-160
AST-210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Thickness
(mm)
The air-flow area
(㎟)
Mass
(g)
Order Code

฿ 320.23

HINGE 1 Piece(s) Quote 160×483≒47018210-030-052

฿ 383.72

HINGE 1 Piece(s) Quote 210×584≒79028210-030-053

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Finish Hair line finish Accessory Round head screw 1.2×10 (Stainless steel)